SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | COVL | Recovery Time | U1 | 0 | 255 | 15 | s |
Description: This parameter sets the delay after which the Cell Overvoltage Latch Protection recovers. Set it longer than Protections:COVL:Counter Dec Delay to ensure that the latch counter is decremented before recovering. Otherwise, the protection triggers again because the latch counter is still at the limit.