SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | VIMA | Check Voltage | I2 | 0 | 5500 | 3700 | mV |
Description: The Voltage Imbalance Active Permanent Fail is not checked when the maximum cell voltage is less than this threshold. This is because at lower states of charge, the voltage differences for a smaller imbalance are amplified.