SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | SCDL | Counter Dec Delay | U1 | 0 | 255 | 10 | s |
Description: Whenever an SCD event occurs, the SCD latch counter is incremented. While the counter is nonzero, it is decremented after the delay set by this parameter. Set this parameter to a value larger than Protections:SCD:Recovery Time to ensure that repeated SCD events can increment the counter faster than this would decrement it.