SLUUCX2 September   2023 TPS92201

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup
      1. 2.1.1 Connector Description
      2. 2.1.2 Input/Output Connection
      3. 2.1.3 No Dimming Application
    2. 2.2 Best Practices
      1. 2.2.1 Warnings and Cautions
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks

Warnings and Cautions

Observe the following precautions when using the TPS54201EVM-818.

WARNING:
GUID-3FFB3916-B83B-49B2-8BCD-2F5FC6E9862C-low.gif

When choosing an LED component (not included with this EVM), the end-user must consult the LED data sheet supplied by the LED manufacturer to identify the EN62471 Risk Group Rating and review any potential eye hazards associated with the LED chosen. Always consider and implement the use of effective light filtering and darkening protective eye wear and be fully aware of surrounding laboratory-type set-ups when viewing intense light sources that can be required to minimize or eliminate such risks to avoid accidents related to temporary blindness.