SLUUCX2 September 2023 TPS92201
Table 4-1 displays the TPS92201AEVM bill of materials according to the schematic in Figure 4-1.
Designator | Qty | Value | Description | Package | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1 |
1 |
0.1uF | CAP CER 0.1UF 10 V X7R 0603 | 0603 | C0603C104K8RAC7867 |
KEMET |
C2 | 1 | 4.7uF | Chip Multilayer Ceramic Capacitors for General Purpose, 0805, 4.7uF, X7R, 15%, 10%, 10 V | 0805 | GRM21BR71A475KE51L | Murata |
C3 | 1 | 10uF | CAP, CERM, 10 µF, 10 V,+/- 5%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | C0805C106J8RACAUTO | Kemet |
D1, D3 |
2 |
Infrared |
LED, Infrared, SMD | 3.95x3.95mm | MGN1108MS-TR |
OSRAM |
D2 |
1 | LED Lighting OSLON® Compact PL White 3.16V 1 A 120° 2-SMD, No Lead Exposed Pad | SMT_1MM9_1MM5 | KW CELNM3.TK-S4S9-4L07M0-2686 | OSRAM | |
J1, J2 |
2 | Header, 100mil, 2x1, Gold, TH | Header, 100mil, 2x1, TH | HTSW-102-07-G-S | Samtec | |
J3 |
1 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2x1 5.08 mm Terminal Block | ED120/2DS | On-Shore Technology | |
J4, J5, J6 |
3 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
L1 |
1 |
2.2uH |
Inductor, 2.2 uH, 2.8 A, 0.045 ohm, SMD | 4x4mm | SDER041H-2R2MS | Cyntec |
R1 | 1 | 0.2 | RES, 0.2, 1%, 0.333 W, 0805 | 0805 | RL1220S-R20-F | Susumu Co Ltd |
TP1, TP4 | 2 | Terminal, Turret, TH, Double | Keystone1502-2 |
1502-2 |
Keystone | |
TP2, TP5 | 2 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone | |
TP3 | 1 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
TP6 | 1 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
U1 | 1 | 2.2V TO 5.5V INPUT VOLTAGE, 1/1.5 A OUTPUT CURRENT, High Efficiency Synchronous Buck LED Driver | WSON6 | TPS92201DRVR | Texas Instruments |