SLUUCX4
august 2023
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Input and Output Connections
2.2
Modifications
2.2.1
Output Voltage Setpoint
2.2.2
Mode Selection
3
Implementation Results
3.1
Evaluation Setup
3.2
Test Setup and Results
3.2.1
Start-Up
3.2.2
Shutdown
3.2.3
Output Voltage Ripple
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
6
References
3.2.2
Shutdown
The following figures show the TPS568236EVM shutdown waveform relative to EN.
Figure 3-3
Shutdown Relative to EN, I
OUT
= 0.1 A (2ms/div)
Figure 3-4
Shutdown Relative to EN, I
OUT
= 8 A (2ms/div)