SLUUCX4 august 2023
A summary of the TPS568236EVM performance specifications is provided in Table 2-2. Specifications are given for 12-V input voltage and 5.1-V output voltage, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage | 6 | 12 | 18 | V | |
CH1 | Output voltage | 5.1 | V | |||
Operating frequency | VIN = 12 V, IOUT = 8 A | 600 | kHz | |||
Output current range | 0 | 8 | A | |||
Overcurrent limit | VIN = 12 V, LOUT = 1.5 µH | 11 | A | |||
Output ripple voltage | VIN = 12 V, IOUT = 8 A | 30 | mVPP |