SLUUCX5 september 2023
The LMG3622EVM-082 facilitates the evaluation of LMG3622, Integrated GaN FET with current sense emulation, within an AC-DC QR flyback power converter. The EVM is designed for a universal AC input range of 90VAC-265VAC and follows the USB PD 3.0 output protocol of 20 V/15 V/9 V/5 V. This user guide provides a high-voltage safety overview, recommended test setup, resulting efficiency results, thermals, waveforms, and conducted EMI performance.