SLUUCX5 september 2023
VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | PLOSS (W) | Pout % | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
---|---|---|---|---|---|---|---|---|
90.1 | 16.7900 | 5.06 | 2.993 | 15.14 | 1.65 | 100% | 90.2% | |
90.1 | 12.48 | 5.03 | 2.246 | 11.30 | 1.18 | 75% | 90.6% | |
90.1 | 8.29 | 5.01 | 1.498 | 7.51 | 0.79 | 50% | 90.5% | |
90.1 | 4.17 | 4.98 | 0.751 | 3.74 | 0.42 | 25% | 89.9% | |
90.1 | 1.68 | 4.97 | 0.302 | 1.50 | 0.18 | 10% | 89.4% | |
115.1 | 16.7400 | 5.06 | 2.994 | 15.14 | 1.60 | 100% | 90.5% | 90.0% |
115.1 | 12.49 | 5.03 | 2.246 | 11.30 | 1.19 | 75% | 90.5% | |
115.1 | 8.38 | 5.01 | 1.498 | 7.51 | 0.87 | 50% | 89.6% | |
115.1 | 4.18 | 4.98 | 0.751 | 3.74 | 0.44 | 25% | 89.6% | |
115.1 | 1.70 | 4.97 | 0.302 | 1.50 | 0.20 | 10% | 88.3% | |
230.3 | 17.1100 | 5.06 | 2.992 | 15.13 | 1.98 | 100% | 88.5% | 87.5% |
230.3 | 12.90 | 5.03 | 2.246 | 11.30 | 1.60 | 75% | 87.6% | |
230.3 | 8.57 | 5.01 | 1.498 | 7.51 | 1.06 | 50% | 87.6% | |
230.3 | 4.34 | 4.98 | 0.753 | 3.75 | 0.59 | 25% | 86.4% | |
230.3 | 1.78 | 4.97 | 0.302 | 1.50 | 0.28 | 10% | 84.3% | |
265.3 | 17.3100 | 5.06 | 2.993 | 15.14 | 2.17 | 100% | 87.5% | |
265.3 | 13.0900 | 5.03 | 2.246 | 11.30 | 1.79 | 75% | 86.3% | |
265.3 | 8.68 | 5.01 | 1.498 | 7.50 | 1.18 | 50% | 86.4% | |
265.3 | 4.40 | 4.98 | 0.750 | 3.74 | 0.66 | 25% | 84.9% | |
265.3 | 1.81 | 4.97 | 0.302 | 1.50 | 0.31 | 10% | 83.0% | |
CoC Tier 2, 4-pt average | 81.8% | |||||||
CoC Tier 2, 10%-load | 72.5% |