SLUUCX5 september   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Using the EVM on a Load with USB-C PD Communication
    3. 2.3 Using the EVM on a Load Without USB-C PD Communication
  8. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
    2. 3.2 Test Setup
      1. 3.2.1 Test Setup Requirements
      2. 3.2.2 Test Setup Diagram
      3. 3.2.3 Test Points
    3. 3.3 Performance Data and Typical Characteristic Curves
      1. 3.3.1  Efficiency Result of 4-Point Average on 20-Vout
      2. 3.3.2  Efficiency Result of 4-Point Average at 15-Vout
      3. 3.3.3  Efficiency Result of 4-Point Average at 9-Vout
      4. 3.3.4  Efficiency Result of 4-Point Average at 5-Vout
      5. 3.3.5  Efficiency Typical Results
      6. 3.3.6  Output Characteristics
      7. 3.3.7  Switching Frequency
      8. 3.3.8  Key Switching Waveforms
      9. 3.3.9  Output Ripple Voltage
      10. 3.3.10 Load Transient Response
      11. 3.3.11 EN55022 Class B Conducted EMI Test Result
      12. 3.3.12 Thermal Images at Full Load (20 V and 3.25 A)
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
      1. 4.2.1 Transformer Details
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1.     Trademarks

Using the EVM on a Load with USB-C PD Communication

LMG3622EVM-082 comes populated with a USB-C PD controller and requires external connection through an on-board USB-C connector to a USB-C PD load to adjust the board output to obtain 5-V, 9-V, 15-V or 20-V. A USB-C PD communicating load is required to make the board evaluation. An example of such a load is PM125, USB Power Delivery Tester and PassMark Software. Without such a communication load, the board output USB-C connector (J2) does not provide a variable output voltage. To obtain the full load current 3.00-A from 5-V, 9-V and 15-V, a standard USB-C cable can be used, but to obtain 3.25-A at 20-V output, an "E-marker" USB-C cable has to be used. In case the EVM is desired to test on a load without USB-C PD communication, the next section describes how to modify the board to make this test.