SLUUCX5 september 2023
Table 5-2 lists the bill of materials for LMG3622EVM-082.
Designator | Qty | Value | Description | Part Number | Manufacturer |
---|---|---|---|---|---|
C1 |
1 |
100uF |
CAP, AL, 100 µF, 400 V, +/- 20%, TH |
400BXW100MEFR16X30 |
Rubycon |
C2, C3, C38 |
3 |
0.47uF |
CAP, CERM, 0.47 uF, 500 V, +/- 10%, X7R, 1812 |
1812Y5000474KXTWS2 |
Knowles Capacitors |
C4 |
1 |
0.47uF |
CAP, Film, 0.47 µF, 275 V, +/- 10%, TH |
8.90324E+11 |
Wurth Elektronik |
C5 |
1 |
2200 pF |
CAP, CERM, 2200 pF, 500 V, +/- 10%, X7R, 1206 |
VJ1206Y222KXEAT5Z |
Vishay-Vitramon |
C6 |
1 |
10uF |
CAP, CERM, 10 µF, 35 V,+/- 10%, X5R, 0805 |
GRM21BR6YA106KE43L |
MuRata |
C8, C9 |
2 |
680uF |
CAP, Aluminum Polymer, 680 µF, 25 V,+/- 20%, 0.29256 ohm, TH |
687AVG025MGBJ |
Illinois Capacitor |
C10, C35 |
2 |
1uF |
CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, 0603 |
C1608X7R1E105K080AE |
TDK |
C11 |
1 |
1uF |
CAP, CERM, 1 µF, 25 V, +/- 10%, X7R, 0603 |
C1608X7R1E105K080AB |
TDK |
C12 |
1 |
1000 pF |
CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0402 |
8.85012E+11 |
Wurth Elektronik |
C13 |
1 |
1uF |
CAP, CERM, 1 uF, 25 V, +/- 10%, X5R, 0603 |
GRM188R61E105KA12D |
MuRata |
C14 |
1 |
2.2uF |
CAP, CERM, 2.2 uF, 16 V, +/- 10%, X5R, 0603 |
GRM188R61C225KAAD |
MuRata |
C15 |
1 |
1uF |
CAP, CERM, 1 µF, 6.3 V, +/- 20%, X7R, 0402 |
GRM155R70J105MA12D |
MuRata |
C16, C21 |
2 |
220 pF |
CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, 0402 |
GRM155R71H221KA01D |
MuRata |
C17 |
1 |
0.047uF |
CAP, CERM, 0.047 uF, 25 V, +/- 10%, X7R, 0402 |
GRM155R71E473KA88D |
MuRata |
C18 |
1 |
3300 pF |
CAP, CERM, 3300 pF, 50 V, +/- 10%, X7R, 0402 |
GRM155R71H332KA01D |
MuRata |
C19 |
1 |
33uF |
CAP, CERM, 33 µF, 25 V, +/- 20%, X5R, 1206 |
C3216X5R1E336M160AC |
TDK |
C20, C23 |
2 |
0.1uF |
CAP, CERM, 0.1 µF, 25 V, +/- 10%, X7R, 0402 |
GRM155R71E104KE14D |
MuRata |
C22 |
1 |
1uF |
CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, 0603 |
GCM188R71E105KA64D |
MuRata |
C24 |
1 |
1000 pF |
CAP, CERM, 1000 pF, 25 V, +/- 10%, C0G/NP0, 0603 |
C0603C102K3GACTU |
Kemet |
C25, C26 |
2 |
10uF |
CAP, CERM, 10 uF, 50 V, +/- 10%, X5R, 1206 |
GRM31CR61H106KA12L |
MuRata |
C27, C28, C29 |
3 |
2.2uF |
CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7S, 1206 |
C3216X7S2A225K160AB |
TDK |
C30 |
1 |
100 pF |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
GRM1885C1H101JA01D |
MuRata |
C31 |
1 |
27 pF |
CAP, CERM, 27 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
GRM1555C1H270JA01D |
MuRata |
C36 |
1 |
2200 pF | CAP, CERM, 2200 pF, 250 V,+/- 20%, E, Dia 9 mm | DE1E3RA222MN4AN01F |
MuRata |
C37 |
1 |
0.47uF |
CAP, CERM, 0.47 uF, 450 V, +/- 10%, X7T, 1812 |
C4532X7T2W474K230KA |
TDK |
D1 |
1 |
600 V |
Diode, P-N-Bridge, 600 V, 4 A, Z4-D |
Z4DGP406L-HF |
Comchip Technology |
D2 |
1 |
40 V |
Diode, Schottky, 40 V, 0.2 A, SOD-523 |
RB521SM-40T2R |
Rohm |
D3 |
1 |
800 V |
Diode, Fast Rectifier, 800 V, 1 A, SMA |
US1K-13-F |
Diodes Inc. |
D4, D5 |
2 |
600 V |
Diode, Ultrafast, 600 V, 1 A, SOD-123FL |
UFM15PL-TP |
Micro Commercial Components |
D6, D7 |
2 |
5 V |
TVS, 5 V, bidirectional, SOD-323 |
PESD5V0L1BA,115 |
NXP Semiconductor |
D8, D9 |
2 |
100 V |
Diode, Switching, 100 V, 150 A, AEC-Q101, SOD-323 |
1N4148WS-HG3-08 |
Vishay-Semiconductor |
D10 |
1 |
250 V |
Diode, Switching, 250 V, 0.25 A, AEC-Q101, SOD-323 |
BAV21WS-7-F |
Diodes Inc. |
D11 |
1 |
14 V |
Diode, Zener, 14 V, 500 mW, SOD-123 |
MMSZ4701T1G |
ON Semiconductor |
F1 |
1 |
3.15A |
Fuse, 3.15 A, 250VAC/VDC, TH |
RST 3.15-BULK |
Bel-Fuse |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
1902C |
Keystone |
|
J1 |
1 |
Terminal Block, 5.08 mm, 2x1, Brass, TH |
ED120/2DS |
On-Shore Technology |
|
J2 |
1 |
USB-C Receptacle |
Connector, Receptacle, USB Type C, R/A |
6.32723E+11 |
Wurth Elektronik |
L1 |
1 |
22uH |
Inductor, Shielded, Ferrite, 22 µH, 1.8 A, 0.089 ohm, SMD |
74404064220 |
Wurth |
L2 |
1 |
1mH |
Coupled inductor, 1 mH, 2 A, 0.045 ohm, TH |
744821201 |
Wurth Elektronik |
L3, L4 |
2 |
330 ohm |
Ferrite Bead, 330 ohm @ 100 MHz, 1.5 A, 0603 |
BLM18SG331TN1D |
MuRata |
Q1 |
1 |
30 V |
MOSFET, N-CH, 30 V, 60 A, DQG0008A (VSON-CLIP-8) |
CSD17575Q3 |
Texas Instruments |
Q2 |
1 |
150 V |
MOSFET, N-CH, 150 V, 87 A, PG-TDSON-8 |
BSC093N15NS5ATMA1 |
Infineon Technologies |
Q3 |
1 |
100 V |
MOSFET, N-CH, 100 V, 0.17 A, SOT-23 |
BSS123 |
Fairchild Semiconductor |
Q4 |
1 |
Optoisolator Transistor Output 5000Vrms 1 Channel 6-SO |
TLP383(GR-TPL,E |
Toshiba |
|
R1 |
1 |
348k |
RES, 348 k, 1%, 0.25 W, 1206 |
CRCW1206348KFKEA |
Vishay-Dale |
R2, R22 |
2 |
0 |
RES, 0, 5%, 0.063 W, 0402 |
CRCW04020000Z0ED |
Vishay-Dale |
R3, R12 |
2 |
47k |
RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW040247K0JNED |
Vishay-Dale |
R4 |
1 |
0 |
RES, 300R, 1%, 0.063 W, 0402 |
CRCW0402300RFKEDC |
Vishay-Dale |
R5 |
1 |
10 |
RES, 10, 5%, 0.125 W, 0805 |
CRCW080510R0JNEA |
Vishay-Dale |
R7 |
1 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06030000Z0EA |
Vishay-Dale |
R8 |
1 |
300 |
RES, 300, 0.1%, 0.063 W, 0402 |
RG1005P-301-B-T5 |
Susumu Co Ltd |
R9 |
1 |
1.0k |
RES, 1.0 k, 5%, 0.25 W, 1206 |
CRCW12061K00JNEA |
Vishay-Dale |
R10 |
1 |
0.004 |
RES, 0.004, 1%, 1 W, AEC-Q200 Grade 0, 1206 |
CRF1206-FZ-R004ELF |
Bourns |
R11 |
1 |
5.11k |
RES, 5.11 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW04025K11FKED |
Vishay-Dale |
R13, R15 |
2 |
47 |
RES, 47, 5%, 0.063 W, 0402 |
CRCW040247R0JNED |
Vishay-Dale |
R14 |
1 |
48.7k |
RES, 48.7 k, 1%, 0.063 W, 0402 |
CRCW040248K7FKED |
Vishay-Dale |
R16 |
1 |
1.00k |
RES, 1.00 k, 1%, 0.25 W, 1206 |
RC1206FR-071KL |
Yageo America |
R17 |
1 |
2.87k |
RES, 2.87 k, 1%, 0.1 W, 0603 |
CRCW06032K87FKEA |
Vishay-Dale |
R18 |
1 |
10k |
RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW040210K0JNED |
Vishay-Dale |
R19 |
1 |
510k |
RES, 510 k, 5%, 0.1 W, 0603 |
CRCW0603510KJNEA |
Vishay-Dale |
R23 |
1 |
3.24k |
RES, 3.24 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW04023K24FKED |
Vishay-Dale |
R24 |
1 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, 0603 |
CRCW06031K00JNEA |
Vishay-Dale |
R25 |
1 |
100k |
RES, 100 k, 5%, 0.1 W, 0603 |
CRCW0603100KJNEA |
Vishay-Dale |
R26 |
1 |
91k |
RES, 91 k, 5%, 0.1 W, 0603 |
CRCW060391K0JNEA |
Vishay-Dale |
R27 |
1 |
34.0k |
RES, 34.0 k, 1%, 0.063 W, 0402 |
CRCW040234K0FKED |
Vishay-Dale |
R28 |
1 |
2.00k |
RES, 2.00 k, 1%, 0.1 W, 0603 |
CRCW06032K00FKEA |
Vishay-Dale |
R29 |
1 |
365 |
RES, 365, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW0402365RFKED |
Vishay-Dale |
RT1 |
1 |
220k |
Thermistor NTC, 220k ohm, 5%, 0603 |
NCP18WM224J03RB |
MuRata |
T1 |
1 |
T1 for LMG362xEVM-074 |
RLTI-1454 |
Renco |
|
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TPL |
9 |
Test Point, Multipurpose, White, TH |
5012 |
Keystone, Keystone Electronics |
|
TP9, TP10, TP11, TP12, TPN |
5 |
Test Point, Multipurpose, Black, TH |
5011 |
Keystone Electronics |
|
U1 |
1 |
650-V GaN FET With Integrated Driver and Current Sense Emulation |
LMG3622REQ |
Texas Instruments |
|
U2 |
1 |
FAST TURN-OFF INTELLIGENT RECTIF |
MP6908AGJ-P |
Monolithic Power Systems |
|
U3 |
1 |
USB PD/QC4/QC4+ Controller |
WT6636F |
Weltrend |
|
U4 |
1 |
Converter Offline Flyback Topology 50 kHz |
NCP1342AMAACD1R2G |
onsemi |
|
C7 |
0 |
220 pF |
CAP, CERM, 220 pF, 250 V, +/- 10%, X7R, 0603 |
GRM188R72E221KW07D |
MuRata |
C32 |
0 |
4700 pF |
CAP, CERM, 4700 pF, 50 V, +/- 10%, X7R, 0402 |
GRM155R71H472KA01D |
MuRata |
R6 |
0 |
47 |
RES, 47, 5%, 0.1 W, 0603 |
CRCW060347R0JNEA |
Vishay-Dale |
R30 |
0 |
511 |
RES, 511, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW0402511RFKED |
Vishay-Dale |
R34 |
0 |
0 |
RES, 0, 5%, 0.063 W, 0402 |
CRCW04020000Z0ED |
Vishay-Dale |