SLUUCX6 October 2024 BQ25190
The table below lists the EVM bill of materials (BO
Designator |
Quantity |
Description |
PartNumber |
Manufacturer |
!PCB1 |
1 |
Printed Circuit Board |
BMS-067 |
Any |
C1 |
1 |
Capacitor, Ceramic, 10μF, 35V, +/- 20%, X5R, 0603 |
GRM188R6YA106MA73D |
Murata |
C2, C8 |
2 |
Capacitor, Ceramic, 1μF, 35V, +/- 10%, X5R, 0402 |
GRM155R6YA105KE11D |
MuRata |
C3, C4 |
2 |
Capacitor, Ceramic, 10μF, 10V, +/- 20%, X5R, 0402 |
GRM155R61A106ME11 |
MuRata |
C5 |
1 |
Capacitor, Ceramic, 4.7μF, 6.3V, +/- 20%, X5R, 0402 |
GRM155R60J475ME47D |
MuRata |
C6 |
1 |
Capacitor, Ceramic, 3300pF, 50V, +/- 10%, X7R, 0603 |
C0603C332K5RACTU |
Kemet |
C7 |
1 |
Capacitor, Ceramic, 1μF, 16V, +/- 10%, X5R, 0402 |
EMK105BJ105KVHF |
Taiyo Yuden |
C9 |
1 |
Capacitor, Ceramic, 2.2μF, 25V, +/- 10%, X5R, 0402 |
GRM155R61E225KE11D |
MuRata |
C10 |
1 |
Capacitor, Ceramic, 10μF, 6.3V, +/- 20%, X5R, 0402 |
GRM155R60J106ME15D |
MuRata |
C11 |
1 |
Capacitor, Ceramic, 22μF, 6.3V, +/- 20%, X5R, 0603 |
GRM188R60J226MEA0D |
MuRata |
C12, C14 |
2 |
Capacitor, Ceramic, 2.2μF, 6.3V, +/- 20%, X5R, 0402 |
GRM155R60J225ME15D |
MuRata |
C13, C15 |
2 |
Capacitor, Ceramic, 1µF, 16V,+/- 20%, X5R, 0402 |
GRM155R61C105MA12D |
MuRata |
D1, D2 |
2 |
LED, Green, SMD |
LTST-C190KGKT |
Lite-On |
J1, J2, J5, J8, J11 |
5 |
Terminal Block, 3.5mm Pitch, 2x1, TH |
ED555/2DS |
On-Shore Technology |
J3, J22, J23, J34 |
4 |
Header, 100mil, 3x1, Gold, TH |
TSW-103-07-G-S |
Samtec |
J4 |
1 |
Receptacle, 0.5mm, USB TYPE C, R/A, SMT |
12401610E4#2A |
Amphenol Canada |
J6, J7, J9, J12, J16, J24, J25, J26, J27, J28, J29 |
11 |
Header, 100mil, 2x1, Tin, TH |
PEC02SAAN |
Sullins Connector Solutions |
J10, J32 |
2 |
Connector, Receptacle, 100mil, 2x1, Gold plated, TH |
5-534206-1 |
TE Connectivity |
J13 |
1 |
Header, 100mil, 10x1, Gold, TH |
TSW-110-07-G-S |
Samtec |
J14 |
1 |
Header, 100mil, 3x2, Gold, TH |
TSW-103-07-G-D |
Samtec |
J15 |
1 |
Header (shrouded), 2mm, 2x1, R/A, SMT |
S2B-PH-SM4-TB(LF)(SN) |
JST Manufacturing |
J20, J21 |
2 |
Connector, Receptacle, 100mil, 10x1, Gold plated, TH |
SSW-110-23-F-S |
Samtec |
J30 |
1 |
Header (shrouded), 100mil, 5x2, Gold, TH |
5103308-1 |
TE Connectivity |
J35 |
1 |
Header, 2.54mm, 1x1, Gold, TH |
HTSW-101-07-G-S |
Samtec |
L1 |
1 |
Inductor, Shielded, Metal Composite, 2.2µH, 1.7A, 0.14Ω, SMD |
DFE201610E-2R2M=P2 |
MuRata |
L2 |
1 |
Inductor, Shielded, Metal Composite, 1 µH, 2.7A, 0.057Ω, SMD |
DFE201610E-1R0M=P2 |
MuRata |
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
THT-14-423-10 |
Brady |
R2, R3, R23, R24, R25, R26 |
6 |
Resistor, 5.1kΩ, 5%, 0.063W, AEC-Q200 Grade 0, 0402 |
CRCW04025K10JNED |
Vishay-Dale |
R4, R5 |
2 |
Resistor, 100kΩ, 1%, 0.0625 W, AEC-Q200 Grade 0, 0402 |
AC0402FR-07100KL |
Yageo America |
R8, R19, R20, R22, R27 |
5 |
Resistor, 0, 5%, 0.1W, AEC-Q200 Grade 0, 0402 |
ERJ-2GE0R00X |
Panasonic |
R9 |
1 |
Resistor, 4.99kΩ, 1%, 0.063W, AEC-Q200 Grade 0, 0402 |
CRCW04024K99FKED |
Vishay-Dale |
R12, R13, R14, R15 |
4 |
Resistor, 1.00kΩ, 0.1%, 0.063 W, 0402 |
ERA-2AEB102X |
Panasonic |
R28, R30, R33, R34 |
4 |
Resistor, 10.0kΩ, 1%, 0.063W, 0402 |
RC0402FR-0710KL |
Yageo America |
R29, R31 |
2 |
TRIMMER, 50kΩ, 0.5W, TH |
3296Y-1-503LF |
Bourns |
R32 |
1 |
Resistor, 1.00kΩ, 1%, 0.063W, 0402 |
MCR01MZPF1001 |
Rohm |
SH-JP1, SH-JP2, SH-JP4, SH-JP5, SH-JP6, SH-JP7, SH-JP8, SH-JP9, SH-JP11, SH-JP12, SH-JP13, SH-JP14 |
12 |
Shunt, 100mil, Gold plated, Black |
SNT-100-BK-G |
Samtec |
SW1 |
1 |
Tactile Switch SPST-NO Top Actuated Surface Mount |
4.30152E+11 |
Wurth Electronics |
TP1, TP2, TP6, TP7, TP12, TP18, TP21, TP22, TP26 |
9 |
Test Point, Multipurpose, Red, TH |
5010 |
Keystone Electronics |
TP3, TP4, TP19, TP24, TP25, TP27, TP28, TP29 |
8 |
Test Point, Multipurpose, Black, TH |
5011 |
Keystone Electronics |
TP5, TP9, TP11, TP13, TP20, TP23 |
6 |
Test Point, Multipurpose, Yellow, TH |
5014 |
Keystone Electronics |
TP8, TP10 |
2 |
Test Point, Multipurpose, Orange, TH |
5013 |
Keystone Electronics |
TP14, TP15, TP16, TP17 |
4 |
Test Point, Multipurpose, Green, TH |
5126 |
Keystone Electronics |
U1 |
1 |
Ultra-low IQ BMU with 1A Linear Charger, Voltage Regulators, 12-bit ADC, and GPIOs |
BQ25190YBGR |
Texas Instruments |
U2 |
1 |
150mA, 30V, Ultra-Low IQ, Wide Input Low-Dropout Regulator with Reverse Current Protection, DBV0005A (SOT-23-5) |
TPS70933DBVR |
Texas Instruments |
C16, C18, C20, C22, C24, C26, C28 |
0 |
Capacitor, Ceramic, 0.01μF, 10V, +/- 10%, X7R, 0402 |
0402ZC103KAT2A |
AVX |
C17, C19, C21, C23, C25, C27, C29 |
0 |
Capacitor, Ceramic, 10μF, 10V, +/- 10%, X6S, 0603 |
C1608X6S1A106M080AC |
TDK |
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
R1 |
0 |
Resistor, 1.0M, 5%, 0.063W, AEC-Q200 Grade 0, 0402 |
CRCW04021M00JNED |
Vishay-Dale |
R6, R7, R17, R18 |
0 |
Resistor, 0Ω, 5%, 0.1W, AEC-Q200 Grade 0, 0402 |
ERJ-2GE0R00X |
Panasonic |
R11 |
0 |
Resistor, 0Ω, 5%, 0.063W, 0402 |
RC0402JR-070RL |
Yageo America |
R16 |
0 |
Resistor, 10.0kΩ, 1%, 0.063W, AEC-Q200 Grade 0, 0402 |
AC0402FR-0710KL |
Yageo America |
R21 |
0 |
Resistor, 1.00kΩ, 1%, 0.063W, 0402 |
MCR01MZPF1001 |
Rohm |
RT1, RT2 |
103AT Thermistor |