SLUUCX6 October   2024 BQ25190

 

  1.   1
  2.   Description
  3.   Get Started
  4. 1Features
  5.   Applications
  6.   6
  7.   7
  8. 2Introduction
  9. 3EVM Setup
  10. 4EVM Connectors and Test Points
    1. 4.1 USB2ANY Debug
  11. 5Testing Procedures
    1. 5.1 Equipment
    2. 5.2 Charge Mode
    3. 5.3 Ship Mode
  12. 6PCB Layouts
  13. 7Schematic
  14. 8Bill of Materials
  15.   Trademarks
  16. 9Revision History

EVM Setup

Table 3-1 lists the jumper connections and the jumper description. Table 3-2 lists the recommended operating conditions.

Table 3-1 Jumper Descriptions
Jumper NameDescription
J1

VIN and GND Connector. Input voltage from external power supply. Recommended voltage is 3V - 18V

J2

VBAT and GND connector.

J3

External LDO Power Selection. The source for this external LDO can be configured to VIN, VBAT, or connected directly to another source

J4USB-C Connection. Configured for 5V and 1A Source.
J5

SYS Rail and GND Connection.

J6

LSLDO1 Rail and GND Connection

J7

VINLS1 connection. Populate to connect VINSL1 to SYS.

J8

BUCK Rail and GND Connection

J9

/CE Pull-up to VIO. Populate to pull /CE high, leave floating to pull /CE low.

J11

BUCK-BOOST Rail and GND Connection

J12

LSLDO2 Rail and GND Connection

J13

Sense Line headers for voltage reading.

J14

VIO / VPU Rail Selector. Select between BUCK, SYS, or BUCK-Boost Rails to power VIO or VPU. Short R7 to select the External LDO.

J15

Battery Pack Connector. Battery connection using JST header

J16

VINLS2 connection. Populate to connect VINLS2 to SYS

J22

TS Potentiometer Connection

J23

ADC Input Connection. Select between a potentiometer input or Buck-Boost Rail input

J24,J25,J26,J27

GPIO Pull up connections. Populate to pull up GPIO voltages, leave floating to pull GPIOs low

J28

SYS Indicator LED.

J29

I2C Pull up Rail. Populate to pull up the I2C lines to VIO

J30

USB2ANY Connector

BQ25190EVM
Table 3-2 Recommended Operating Conditions
MINNOMMAXUNIT
VBATBattery Voltage Range4.65V

IIN

Input Current Range (IN to SYS)

1.05

A

IBAT

Fast Charge Current

1A

RMS Discharge Current (continuously)

1.5

A

Peak Discharge Current (Up to 50ms)

2.5

A

VINLS1/VINLS2

LDO1/LDO2 Input Voltage Range

1.5

6

V

IOUT_BUCK

Buck Output Current

600

mA

IOUT_BUBO

Buck-boost Output Current (VSYS ≥ 3.0V, VBBOUT = 3.3V)

600

mA

IOUT_LDO1 / IOUT_LDO2

LDO1/LDO2 Output Current

200

mA

TAOperating Ambient Temperature Range-4085°C
TJOperating Junction Temperature Range-40125°C

GPIO Resistor Configuration

The GPIO Resistor configuration is populated for default device configuration but designed for flexibility. All GPIO signals have a 0 Ohm 0402 resistors that connect the GPIO signal to a Jumper-configurable resistor network. GPIO3 and GPIO4 additionally can be pulled up to VIO or SYS through J34. GPIO4 additionally can be used to exhibit PWM functionality through D1 diode, where pull up voltage can be attached at J35 and requires a resistor placed at R21.

VIO Selection

VIO serves as the digital pull-up rail for the EVM. Various rails can be selected as the rail intended for as the supply for this rail. J14 allows simple changing between Buck, Buck-Boost, or the SYS rail. An external LDO can be used by populating R7, though J14 should be disconnected at this point. This external LDO input rail can be selected via the J3 header.