SLUUCX6 October 2024 BQ25190
USB2ANY under some circumstances may not respond to the GUI. To resolve this you can proceed with resetting the USB2ANY device. This is done by first installing and opening the USB2ANY Explorer Software. With the software open, press and hold the S1 switch and connect the USB2ANY via USB cable. The software should provide procedure to re-flash the device. More information about the USB2ANY is available.