SLUUCX7 September 2023
Safety: This evaluation module is not encapsulated and there are accessible voltages that are greater than 50 VDC.
Isolation Input Transformer: A good rated 1:1 isolation transformer shall be used on the inputs to this EVM and be constructed in a manner in which the primary winding are separated from the secondary windings by reinforced insulation, double insulation, or a screen connected to the protective conductor terminal.
Voltage Source: Isolated AC source or variable AC transformer capable of 264 VRMS and capable of handling 100 W power level. Warning: Do not apply DC voltage to this board when making test, or damage can happen.
Voltmeter: Digital voltage meter
Power Analyzer: Capable of measuring 1 mW to 100 W of input power and capable of handling 264-VRMS input voltage. Some power analyzers can require a precision shunt resistor for measuring input current to measure input power of 5 W or less. Please read the power analyzer’s user manual for proper measurement setups for full power and for stand-by power.
Oscilloscope:
Output Load: Resistive or electronic load capable of handling 100 W at 20 V.
Recommended Wire Gauge: Insulated 22 AWG to 18 AWG.
Caution: Do not leave EVM powered when unattended.
Do not apply DC voltage source to this board or damage can happen.