SLUUCX7 September 2023
VIN (VRMS) |
PIN (W) |
VOUT (V) |
IOUT (A) |
POUT (W) |
PLOSS (W) |
Pout % |
EFFICIENCY |
4-PT AVERAGE EFFICIENCY |
---|---|---|---|---|---|---|---|---|
90.0 |
29.1800 |
9.08 |
3.005 |
27.28 |
1.90 |
100% |
93.5% |
|
90.1 |
21.81 |
9.05 |
2.257 |
20.43 |
1.38 |
75% |
93.7% |
|
90.1 |
14.54 |
9.03 |
1.510 |
13.63 |
0.91 |
50% |
93.7% |
|
90.1 |
7.44 |
9.00 |
0.763 |
6.87 |
0.57 |
25% |
92.3% |
|
90.1 |
3.04 |
8.99 |
0.313 |
2.81 |
0.23 |
10% |
92.5% |
|
115.1 |
29.0100 |
9.08 |
3.005 |
27.28 |
1.73 |
100% |
94.0% |
93.7% |
115.1 |
21.73 |
9.05 |
2.258 |
20.44 |
1.29 |
75% |
94.1% |
|
115.1 |
14.53 |
9.03 |
1.509 |
13.62 |
0.91 |
50% |
93.7% |
|
115.1 |
7.39 |
9.00 |
0.762 |
6.86 |
0.52 |
25% |
93.0% |
|
115.1 |
3.06 |
8.99 |
0.314 |
2.82 |
0.23 |
10% |
92.4% |
|
230.3 |
29.3600 |
9.08 |
3.005 |
27.28 |
2.08 |
100% |
92.9% |
92.1% |
230.3 |
22.16 |
9.05 |
2.258 |
20.44 |
1.72 |
75% |
92.2% |
|
230.3 |
14.74 |
9.03 |
1.509 |
13.62 |
1.12 |
50% |
92.4% |
|
230.3 |
7.55 |
9.00 |
0.762 |
6.86 |
0.69 |
25% |
90.8% |
|
230.3 |
3.17 |
8.99 |
0.314 |
2.82 |
0.35 |
10% |
89.1% |
|
265.3 |
29.6200 |
9.08 |
3.005 |
27.28 |
2.34 |
100% |
92.1% |
|
265.3 |
22.4200 |
9.05 |
2.258 |
20.44 |
1.98 |
75% |
91.2% |
|
265.4 |
14.87 |
9.03 |
1.510 |
13.63 |
1.24 |
50% |
91.7% |
|
265.3 |
7.66 |
9.00 |
0.763 |
6.87 |
0.80 |
25% |
89.6% |
|
265.4 |
3.21 |
8.99 |
0.312 |
2.80 |
0.41 |
10% |
87.2% |
|
CoC Tier 2, 4-pt average |
88.9% |
|||||||
CoC Tier 2, 10%-load |
78.9% |