SLUUCX8 September 2023
VIN (VRMS) |
PIN (W) |
VOUT (V) |
IOUT (A) |
POUT (W) |
PLOSS (W) |
Pout % |
EFFICIENCY |
4-PT AVERAGE EFFICIENCY |
---|---|---|---|---|---|---|---|---|
90.1 |
16.7800 |
5.05 |
2.993 |
15.13 |
1.65 |
100% |
90.2% |
|
90.1 |
12.52 |
5.03 |
2.246 |
11.30 |
1.22 |
75% |
90.2% |
|
90.1 |
8.31 |
5.00 |
1.498 |
7.50 |
0.81 |
50% |
90.2% |
|
90.1 |
4.18 |
4.98 |
0.751 |
3.74 |
0.44 |
25% |
89.5% |
|
90.1 |
1.68 |
4.96 |
0.302 |
1.50 |
0.18 |
10% |
89.0% |
|
115.1 |
16.7600 |
5.05 |
2.995 |
15.14 |
1.62 |
100% |
90.3% |
90.0% |
115.1 |
12.51 |
5.03 |
2.248 |
11.31 |
1.20 |
75% |
90.4% |
|
115.1 |
8.33 |
5.00 |
1.498 |
7.50 |
0.83 |
50% |
90.0% |
|
115.1 |
4.18 |
4.98 |
0.751 |
3.74 |
0.44 |
25% |
89.4% |
|
115.1 |
1.70 |
4.96 |
0.302 |
1.50 |
0.20 |
10% |
88.5% |
|
230.3 |
17.1300 |
5.05 |
2.997 |
15.15 |
1.98 |
100% |
88.4% |
87.4% |
230.3 |
12.92 |
5.03 |
2.246 |
11.30 |
1.62 |
75% |
87.4% |
|
230.3 |
8.56 |
5.00 |
1.498 |
7.50 |
1.06 |
50% |
87.6% |
|
230.3 |
4.35 |
4.98 |
0.752 |
3.75 |
0.60 |
25% |
86.2% |
|
230.3 |
1.79 |
4.96 |
0.302 |
1.50 |
0.29 |
10% |
83.9% |
|
265.3 |
17.3500 |
5.06 |
2.992 |
15.12 |
2.23 |
100% |
87.2% |
|
265.4 |
13.1200 |
5.03 |
2.248 |
11.30 |
1.82 |
75% |
86.2% |
|
265.4 |
8.69 |
5.00 |
1.498 |
7.50 |
1.19 |
50% |
86.3% |
|
265.4 |
4.41 |
4.98 |
0.753 |
3.75 |
0.66 |
25% |
85.1% |
|
265.4 |
1.82 |
4.96 |
0.302 |
1.50 |
0.32 |
10% |
82.4% |
|
CoC Tier 2, 4-pt average |
88.9% |
|||||||
CoC Tier 2, 10%-load |
78.9% |