SLUUCX8 September   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Using the EVM on a Load with USB-C PD Communication
    3. 2.3 Using the EVM on a Load Without USB-C PD Communication
  8. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
    2. 3.2 Test Setup
      1. 3.2.1 Test Setup Requirements
      2. 3.2.2 Test Setup Diagram
      3. 3.2.3 Test Points
    3. 3.3 Performance Data and Typical Characteristic Curves
      1. 3.3.1  Efficiency Result of 4-Point Average on 20-Vout
      2. 3.3.2  Efficiency Result of 4-Point Average at 15-Vout
      3. 3.3.3  Efficiency Result of 4-Point Average at 9-Vout
      4. 3.3.4  Efficiency Result of 4-Point Average at 5-Vout
      5. 3.3.5  Efficiency Typical Results
      6. 3.3.6  Output Characteristics
      7. 3.3.7  Switching Frequency
      8. 3.3.8  Key Switching Waveforms
      9. 3.3.9  Output Ripple Voltage
      10. 3.3.10 Load Transient Response
      11. 3.3.11 EN55022 Class B Conducted EMI Test Result
      12. 3.3.12 Thermal Images at Full Load (20 V and 3.25 A)
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Test Setup Requirements

Safety: This evaluation module is not encapsulated and there are accessible voltages that are greater than 50 VDC.

Isolation Input Transformer: A good rated 1:1 isolation transformer shall be used on the inputs to this EVM and be constructed in a manner in which the primary winding are separated from the secondary windings by reinforced insulation, double insulation, or a screen connected to the protective conductor terminal.

GUID-D30F1DBD-8B86-4BB5-9015-A5ED4DE4E3FF-low.gif
GUID-C5CEB4CC-C593-4688-A02E-FE1710610129-low.gif
GUID-53AF7A2C-AC3E-4B8A-B01A-98E9E4DEC5F1-low.gif
WARNING:
  • If the user is not trained in the proper safety of handling and testing power electronics, then please do not test this evaluation module.
  • While the EVM is energized, never touch the EVM or the electrical circuits, as the EVM or the electrical circuits can be at high voltages capable of causing electrical shock hazard.
  • Caution: Hot surface. Contact can cause burns. Do not touch!
  • Read this user's guide thoroughly before making test.

Voltage Source: Isolated AC source or variable AC transformer capable of 264 VRMS and capable of handling 100 W power level. Warning: Do not apply DC voltage to this board when making test, or damage can happen.

Voltmeter: Digital voltage meter

Power Analyzer: Capable of measuring 1 mW to 100 W of input power and capable of handling 264-VRMS input voltage. Some power analyzers can require a precision shunt resistor for measuring input current to measure input power of 5 W or less. Please read the power analyzer’s user manual for proper measurement setups for full power and for stand-by power.

Oscilloscope:

  • 4-Channel, 500 MHz bandwidth.
  • Probes capable of handling 600 V.

Output Load: Resistive or electronic load capable of handling 100 W at 20 V.

Recommended Wire Gauge: Insulated 22 AWG to 18 AWG.

GUID-53AF7A2C-AC3E-4B8A-B01A-98E9E4DEC5F1-low.gif
WARNING:

Caution: Do not leave EVM powered when unattended.

Do not apply DC voltage source to this board or damage can happen.