SLUUCX8 September   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Using the EVM on a Load with USB-C PD Communication
    3. 2.3 Using the EVM on a Load Without USB-C PD Communication
  8. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
    2. 3.2 Test Setup
      1. 3.2.1 Test Setup Requirements
      2. 3.2.2 Test Setup Diagram
      3. 3.2.3 Test Points
    3. 3.3 Performance Data and Typical Characteristic Curves
      1. 3.3.1  Efficiency Result of 4-Point Average on 20-Vout
      2. 3.3.2  Efficiency Result of 4-Point Average at 15-Vout
      3. 3.3.3  Efficiency Result of 4-Point Average at 9-Vout
      4. 3.3.4  Efficiency Result of 4-Point Average at 5-Vout
      5. 3.3.5  Efficiency Typical Results
      6. 3.3.6  Output Characteristics
      7. 3.3.7  Switching Frequency
      8. 3.3.8  Key Switching Waveforms
      9. 3.3.9  Output Ripple Voltage
      10. 3.3.10 Load Transient Response
      11. 3.3.11 EN55022 Class B Conducted EMI Test Result
      12. 3.3.12 Thermal Images at Full Load (20 V and 3.25 A)
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Output Ripple Voltage

Blue = Output Voltage Ripple, Oscilloscope Channel Bandwidth = 20 MHz, Voltage span between two dashed lines is 150 mV. The ripples are with the 100% load condition unless specified in the associated figures.

GUID-20230825-SS0I-1F7Z-WMTW-35QDQJNM36MJ-low.pngFigure 3-25 Typical Ripple Voltage of VOUT = 20 V
GUID-20230825-SS0I-RX9J-KRWQ-1W4ZDNGQFPJL-low.pngFigure 3-26 Typical Ripple Voltage of VOUT = 15 V
GUID-20230825-SS0I-GZHK-7KCT-R1CNZG8MHJ6M-low.pngFigure 3-27 Typical Ripple Voltage of VOUT = 9 V
GUID-20230825-SS0I-GC00-SJ6W-CC5WM7NMR3V9-low.pngFigure 3-28 Typical Ripple Voltage of VOUT = 5 V
GUID-20230825-SS0I-KNJW-8BNM-ZCLD44STVM6R-low.pngFigure 3-29 Typical Ripple Voltage of VOUT = 5 V at No Load