SLUUCX8 September 2023
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Input line voltage (RMS) | 90 | 115 / 230 | 264 | V | |
fLINE | Input line frequency | 47 | 50 / 60 | 63 | Hz | |
PSTBY | Input power at no-load | VIN = 115/230 VRMS, IOUT = 0 A | 60/75 | mW | ||
P0.25W | Input power at 0.25W load | VIN = 115/230 VRMS, POUT = 250 mW | 345/385 | mW | ||
OUTPUT CHARACTERISTICS | ||||||
VOUT | Output voltage (USB-C PD) VIN = 90 to 264 VRMS | IOUT = 0 to 3.25 A | 19.950 | V | ||
IOUT = 0 to 3.00 A | 15.050 | |||||
9.050 | ||||||
5.050 | ||||||
IOUT | Full load rated output current VIN = 90 to 264 VRMS | VOUT = 20.0 V | 3.250 | A | ||
VOUT = 5.0, 9.0, or 15.0 V | 3.000 | |||||
VOUT_pp | Output ripple voltage VIN = 115 V / 230 VRMS | VOUT = 20.0 V, IOUT = 0 to 3.25 A | 150 | mVpp | ||
VOUT = 15.0 V, IOUT = 0 to 3.00 A | 150 | |||||
VOUT = 9.0 V, IOUT = 0 to 3.00 A | 150 | |||||
VOUT = 5.0 V, IOUT = 0 to 3.00 A | 150 | |||||
VOUT_Δ | Output voltage deviation due to load step Up / Down (IOUT step change between 0 and 100% load at 100 Hz rate) | VOUT = 20.0 V | -604 / 340 | mVpp | ||
VOUT = 15.0 V | -584 / 360 | |||||
VOUT = 9.0 V | -404 / 304 | |||||
VOUT = 5.0 V | -404 / 304 | |||||
POUT_opp | Over-power protection threshold | VIN = 90 to 264 VRMS | 75 | W | ||
SYSTEMS CHARACTERISTICS | ||||||
η | Full-load efficiency (VIN= 115/230VRMS) | VOUT = 20 V, IOUT = 3.25A | 94.2 / 94.0 | % | ||
VOUT = 15 V, IOUT = 3.00A | 94.4 / 94.0 | |||||
VOUT = 9 V, IOUT = 3.00A | 94.0/ 93.9 | |||||
VOUT = 5 V, IOUT = 3.00A | 90.2/ 88.1 | |||||
η | 4-point average efficiency(1) VIN= 115/230 VRMS | VOUT = 20 V (CoC Tier 2, 89.0%) | 94.2 / 93.5 | % | ||
VOUT = 15 V (CoC Tier 2, 88.9%) | 94.2 / 92.9 | |||||
VOUT = 9 V (CoC Tier 2, 87.3%) | 93.3 / 91.2 | |||||
VOUT = 5 V (CoC Tier 2, 81.8%) | 89.5 / 87.0 | |||||
η | Efficiency at 10% Load VIN= 115/230 VRMS | VOUT = 20 V (CoC Tier 2, 79.0%) | 92.0/ 90.1 | % | ||
VOUT = 15 V (CoC Tier 2, 78.9%) | 91.5 / 87.5 | |||||
VOUT = 9 V (CoC Tier 2, 77.3%) | 92.0 / 88.0 | |||||
VOUT = 5 V (CoC Tier 2, 72.5%) | 86.5 /83.5 | |||||
TAMB | Ambient operating temperature range | VIN = 90 to 264 VRMS, IOUT = 0 to 3.00A (5V/9V/15V), or 3.25A (20V) | 25 | °C |