SLUUCY0A
September 2023 – February 2024
TPSM861252
,
TPSM861253
,
TPSM861257
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Input and Output Connections
2.2
Output Voltage Setpoint
2.3
Start-Up Procedure
3
Implementation Results
3.1
Test Setup and Results
3.1.1
Efficiency
3.1.2
Load Regulation
3.1.3
Line Regulation
3.1.4
Load Transient Response
3.1.5
Start-Up
3.1.6
Shutdown
3.1.7
Output Voltage Ripple
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
6
Related Documentation
7
Revision History
6
Related Documentation
Texas Instruments,
TPSM86125x 3V to 17V Input, 1A Synchronous Buck Module in QFN Package
data sheet