SLUUCY0A September 2023 – February 2024 TPSM861252 , TPSM861253 , TPSM861257
The output voltage of the TPSM861252/7EVM can be selected by changing the value of resistor R5 (RFBT) and R6 (RFBB). TI recommends using 1% tolerance or better divider resistors. Start with a 10kΩ or 30kΩ for R6 (RFBB) and use Equation 1 to calculate R5 (RFBT). To improve efficiency at light loads, consider using larger value resistors. If the values are too high, the regulator is more susceptible to noise and voltage errors from the FB input current are noticeable. The TPSM861253EVM is a fixed 3.3V output and does not need to select the divider resistors.