SLUUCY0A September   2023  – February 2024 TPSM861252 , TPSM861253 , TPSM861257

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Input and Output Connections
    2. 2.2 Output Voltage Setpoint
    3. 2.3 Start-Up Procedure
  8. 3Implementation Results
    1. 3.1 Test Setup and Results
      1. 3.1.1 Efficiency
      2. 3.1.2 Load Regulation
      3. 3.1.3 Line Regulation
      4. 3.1.4 Load Transient Response
      5. 3.1.5 Start-Up
      6. 3.1.6 Shutdown
      7. 3.1.7 Output Voltage Ripple
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1.     Trademarks
  11. 6Related Documentation
  12. 7Revision History

Input and Output Connections

The TPSM861253EVM is provided with input and output connectors and test points as shown in Table 3-1. Figure 3-1 shows connectors and jumpers placement on the TPSM861253EVM board.

A power supply capable of supplying 1 A must be connected to J1 through a pair of 20-AWG wires. The load must be connected to J2 through a pair of 20-AWG wires. The maximum load current capability is 1 A. Wire lengths are minimized to reduce losses in the wires. The TP1 provides a place to monitor the VIN input voltages with TP2 providing a convenient ground reference. TP3 is used to monitor the output voltage with TP4 as the ground reference.

GUID-20230918-SS0I-R4CC-ZQ5M-KHFST6G56BTN-low.svgFigure 2-1 TPSM861253EVM Connectors and Jumpers Placement
Table 2-1 Connection and Test Points
Reference DesignatorFunction
J1VIN (see Table 2-3 for VIN range)
J2VOUT, 3.3 V at 1 A maximum
J3Source selection for PGOOD, Short pin 1 and pin 2, PG is pull high to Vout
TP1VIN positive power point
TP2, TP4GND power point
TP3VOUT positive power point
TP5EN test point
TP6Switch node test point
TP7PGOOD test point
TP8Test point for loop response measurements
TP9, TP10GND monitor point