SLUUCY1 November 2023
The TPS543B25TEVM is designed to provide a quick setup to evaluate TPS543B25T device and gain familiarity. This evaluation module includes one design with the TPS543B25T and feature two M2x0.4 threaded spacers.
The TPS543B25T DC/DC converter is a synchronous buck converter designed to provide up to a 25-A output. The input (VIN) is rated for 4 V to 18 V.