SLUUCY1 November   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Configurations and Modifications
      1. 2.1.1 Output Voltage
      2. 2.1.2 Switching Frequency (FSEL Pin)
      3. 2.1.3 Current Limit, Soft-Start Time, and Internal Compensation (MODE Pin)
      4. 2.1.4 Adjustable UVLO
    2. 2.2 Input/Output Connections
    3. 2.3 Best Practices
  8. 3Implementation Results
    1. 3.1 Performance Characteristics Summary
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1.     Trademarks

Specification

Table 2-1 provides the rated input voltage and output current range for the evaluation module.

Table 1-1 Input Voltage and Output Current Summary
EVM INPUT VOLTAGE RANGE OUTPUT CURRENT RANGE
TPS543B25T VIN = 4 V to 18 V 0 A to 25 A