SLUUCY4 October 2023
This section describes the jumpers and connectors on the EVM as well as how to properly connect, setup, and use the BQ25176JEVM. Note that the default jumper setting of headers and switches are marked with two dots to indicate the shorting jumper position. This puts the unit into a single cell Li-Ion configuration, 4.2V at 400 mA.