For this EVM to operate properly, the following
components must be connected and properly configured.
- Set input power
supply to 5 V and Battery Simulator to 3.6V with compliance
to support 800 mA. Turn off Supply and Battery
Simulator.
- Connect input
voltages to J1 and Battery Simulator to J2 on the EVM.
- Configure all EVM
jumpers to factory setting and refer to Table 3-3.
- Turn on all
supplies and loads.
- 5
V Input supply current must be greater than 500
mA.
- Out voltage must be 3.6V and charge current 400
mA.
- LED D1 and D2 is ON.
- Simulate battery
completing charge by increasing Battery Simulator voltage to
4.2V.
- Current decreases to 0 mA.
- LED D2 switches to OFF.
Table 2-3 Jumper Factory SettingI/O
Connector | Factory Setting |
---|
JP1 (2 pin header) | Installed |
JP2 (3 pin Header) | Installed REG to IN |
JP3 (2 pin header) | Installed |
JP4 (3 pin header) | Installed ISET to Fixed |
JP5 (2 pin header) | Installed |
JP6 (3 pin header) | Installed TS to Fixed |
JP7 ( not installed ) | N/A |
JP8 ( not installed ) |
N/A |
JP9 ( not installed ) |
N/A |
S1 ( 8 Position Switch ) |
Position 5 (4.2V
Li-Ion) |
S2 ( not installed ) |
N/A |