SLUUCY4 October 2023
Table 3-1 lists the input and output connections available on this EVM and their respective descriptions.
I/O Connector | Description |
---|---|
J1 – VIN / GND | Max operating input voltage is 25 V, OVP trip point. Max input voltage is 30 V while in OVP. |
J2 – OUT (BAT+) / GND (BAT-) / GND / TS | Battery connection, TS is 10k NTC but is not needed. |
JP1 – VSET ADJ | Disable R9, default is installed. |
JP2 – REG / IN / OUT | Source voltage for housekeeping regulator, U2. Default Input voltage IN. |
JP3 – PG (Power Good) LED | Default setting is ON. |
JP4 – ISET | Sets fast charge current. Fixed = 400 mA ADJ= R22 range 60 mA to 600 mA. |
JP5 - STAT LED | Default setting is ON. |
JP6 – TS | NTC temp sensor. Fixed=10k (safe) ADJ=R19 range from 0 to 50k ohms. Default Fixed. |
JP7 | Not used, do not install |
JP8 | Not used, do not install |
JP9 | Not used, do not install |
Table 3-2 lists the S1 switch positions for VSET and their respective descriptions. Use only one postion ON, do not combine.
Position / RX / Value | Li+Voltage / Configuration |
---|---|
#1 / R1 / 100k ohm | 3.5V / 1-Cell LiFePO4 |
#2 / R2 / 82.5k ohm | 3.6V / 1-Cell LiFePO4 |
#3 / R3 / 61.9k ohm | 3.7V / 1-Cell LiFePO4 |
#4 / R4 / 35.7k ohm | 4.15V / 1-Cell Li-Ion |
#5 / R5 / 27.4k ohm | 4.2V / 1-Cell Li-Ion |
#6 / R6 / 24.3k ohm | 4.35V / 1-Cell Li-Ion |
#7 / R7 / 18.2k ohm | 4.4V / 1-Cell Li-Ion |
#8 / R8 / 0 ohm | Short Circuit – No Charge |