SLUUCY4 October 2023
![]() | WARNING: Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures >55°C when the board is powered on. The user must not touch the board at any point during operation or immediately after operating, as high temperatures can be present. |