SLUUCY4 October 2023
To prevent possible damage to battery under test, verify that charging conditions of the cell are not exceeded. Check max charge voltage and current.
Power dissipation of the device can be exceeded with too high an input to output voltage drop and current. Thermal regulation begins reducing current at 125 °C, at 150 °C device shuts off.
Device can get hot during high input-to-output voltage drop and high current conditions. Use caution when handling the board.