SLUUCY4 October 2023
The BQ25176JEVM PCB contains the BQ25176J IC, LDO TPS7B8133 and support circuits. This board contains several jumpers and connectors. S1 (VSET) allows selected output voltages to be programmed. R9 resistor allows a wide range of adjustment of VSET. R22 can be used to change ISET value, fast charge current. R19 can be used to adjust TS, battery temp sensor to simulate hot and cold fault.