The BQ25756EEVM evaluation module (EVM) is a complete evaluation system for the BQ25756E IC, a buck-boost battery charge controller with a wide input range of 4.2 V - 36 V, a wide output voltage range of up to 36 V, and bi-directional capabilities.
The BQ25756EEVM has a max input and output of 36 V and a max charge current of 10 A.