SLUUCY8 December 2023 BQ77307
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Protection | CHG FET Protections A | H1 | 0x00 | 0xFF | 0xEF | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
COV | SCD | OCC | RSVD0 | RSVD0 | OTC | UTC | OTINT |
Description: This bit field configures which protections disable the CHG FET.
Bit | Field | Default | Description |
---|---|---|---|
7 | COV | 1 | Cell Overvoltage Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
6 | SCD | 1 | Short Circuit in Discharge Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
5 | OCC | 1 | Overcurrent in Charge Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
2 | OTC | 1 | Overtemperature in Charge Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
1 | UTC | 1 | Undertemperature in Charge Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
0 | OTINT | 1 | Internal Overtemperature Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |