SLUUCY8 December 2023 BQ77307
The timing of events in the BQ77307 device varies based on the specific event. Several events and their associated timing are described below. Timings described below do not include the delays related to individual protections, as described in their respective sections.
Event Description | Timing |
---|---|
TS or VC0 pin raised to wake device from SHUTDOWN mode | 0 ms |
REGOUT LDO enabled | 2.6 ms |
I2C communications active after initial power-up | 3.2 ms |
0x64 Alarm Raw Status()[INITCOMP] is asserted (7s) | 9.4 ms |
Protections evaluated and FETs enabled (7s) | 9.4 ms |