SLUUCY8 December 2023 BQ77307
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | Cell Voltage | Cell Undervoltage Protection Recovery Hysteresis | H1 | 0x00 | 0x03 | 0x02 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD0_5 | RSVD0_4 | RSVD0_3 | RSVD0_2 | RSVD0_1 | RSVD0_0 | CUVRCVR_1 | CUVRCVR_0 |
Description: This parameter sets the Cell Undervoltage Protection recovery hysteresis threshold. The minimum cell voltage must be greater than or equal to the CUV threshold plus this hysteresis to recover from a CUV condition
Bit | Field | Default | Description |
---|---|---|---|
1–0 | CUVRCVR_1–CUVRCVR_0 | 2 | This parameter sets the Cell Undervoltage Protection recovery hysteresis threshold. The minimum cell voltage must be greater than or equal to the CUV threshold plus this hysteresis to recover from a CUV condition. 0 = no autonomous recovery 1 = 50mV 2 = 100mV 3 = 200mV |