SLUUCY8 December 2023 BQ77307
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | Temperature | Internal Overtemperature Protection Recovery | U1 | 25 | 150 | 100 | °C |
Description: This parameter configures the recovery threshold for the Internal Overtemperature Protection.
The settings set the temperature recovery threshold from 25°C to 150°C in 1°C steps.