SLUUCY8 December 2023 BQ77307
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | Temperature | Undertemperature in Discharge Protection Delay | U1 | 0 | 255 | 15 | CHECK intervals |
Description: This parameter configures the delay for the Undertemperature in Discharge Protection in units of numbers of CHECK intervals.
The settings are from 0 (fastest) to 255 CHECK intervals.