SLUUCY8 December 2023 BQ77307
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | Temperature | Undertemperature in Charge Protection Recovery | U1 | 0 | 255 | 134 | VREG18 / 252 |
Description: This parameter configures the recovery threshold for the Undertemperature in Charge Protection. The protection recovers when the TS pin voltage falls below this threshold.
This sets the threshold detected at the TS pin from 0 to 255 in units of VREG18 / 252.