SLUUCY8 December 2023 BQ77307
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | Cell Voltage | Cell Undervoltage Protection Delay | U1 | 0 | 255 | 10 | CHECK intervals |
Description: This parameter sets the Cell Undervoltage Protection delay. Units are the number of CHECK intervals and can range from 1 to 255