SLUUCY8 December 2023 BQ77307
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Protection | Enabled Protections B | H1 | 0x00 | 0xFF | 0x00 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD0_1 | RSVD0_0 | OTD | OTC | UTD | UTC | OTINT | RSVD0 |
Description: This bit field enables or disables various protections. Protections that are enabled set their corresponding Safety Status flags when a fault is detected. Note that Settings:Protection:CHG FET Protections A, Settings:Protection:DSG FET Protections A, and Settings:Protection:Both FET Protections B must be appropriately configured to control the FET action taken when these faults are detected
Bit | Field | Default | Description |
---|---|---|---|
5 | OTD | 0 | Overtemperature in Discharge Protection 0 = Disabled 1 = Enabled |
4 | OTC | 0 | Overtemperature in Charge Protection 0 = Disabled 1 = Enabled |
3 | UTD | 0 | Undertemperature in Discharge Protection 0 = Disabled 1 = Enabled |
2 | UTC | 0 | Undertemperature in Charge Protection 0 = Disabled 1 = Enabled |
1 | OTINT | 0 | Internal Overtemperature Protection 0 = Disabled 1 = Enabled |