Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|
Security | Settings | Full Access Key Step 2 | H2 | 0x0000 | 0xFFFF | 0x3672 | Hex |
FAKEY_15 | FAKEY_14 | FAKEY_13 | FAKEY_12 | FAKEY_11 | FAKEY_10 | FAKEY_9 | FAKEY_8 |
FAKEY_7 | FAKEY_6 | FAKEY_5 | FAKEY_4 | FAKEY_3 | FAKEY_2 | FAKEY_1 | FAKEY_0 |
Description:
This is the second word of the security key that must be sent to transition from SEALED to FULLACCESS mode. Do not choose a word that is identical to a subcommand address or the same as the first word.
It must be sent within 5 seconds of the first word of the key and with no other commands in between.
Table 10-22 Full Access Key Step 2 Register Field DescriptionsBit | Field | Default | Description |
---|
15–0 | FAKEY_15–FAKEY_0 | 13938 | |