SLUUCY8 December 2023 BQ77307
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | Power Config | H1 | 0x00 | 0xFF | 0x01 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD0 | RSVD0 | RSVD0 | RSVD0 | OTSD | LFOWD | RSVD0 | RSVD1 |
Description: This register contains settings that affect the power control of the device
Bit | Field | Default | Description |
---|---|---|---|
3 | OTSD | 0 | Determines whether or not the device shuts down if the die HW overtemperature detector triggers a fault.
0 = Do not shutdown when the HW OT triggers 1 = Device enters shutdown when the HW OT triggers |
2 | LFOWD | 0 | Determines whether or not the device shuts down if the LFO watchdog triggers a fault.
0 = Do not shutdown the device when an LFO watchdog fault occurs. 1 = Shutdown the device when an LFO watchdog fault occurs. |