SLUUCZ1 July 2024 TPS546C25
The input voltage source VIN must be a 0V to 18V variable DC source that can supply a minimum of 12ADC to support a 35A load with a 5V input. Connect input VIN and GND to J2. If the output voltage of the EVM is increased, the power supply must be able to supply more current.