Some of the tasks
performed
with the GUI include:
- Turn on or off the power supply output, either through the hardware control line or the PMBus operation command.
- Monitor real-time data. Items such as input voltage, output voltage, output current,
die temperature, and warnings and faults
are continuously monitored and displayed by the
GUI.
- Configure common operating characteristics such as VOUT trim and margin,
UVLO, soft-start time, warning and fault thresholds, fault response, and on and
off modes.