- Adjust the input supply to provide
3.3VDC
with the current limited to
1A.
- Apply the input voltage to the EVM. See Section 2.1.2 for connections and test setup.
- Launch the Fusion GUI software. See the screen shots in Section 3.2 for more information.
- Configure the EVM operating parameters as desired.
By
default,
the
resistors
on MSEL1
and MSEL2 configure U1 single phase converter.