Input VIN and GND to J2 (12V input) – The recommended wire size is AWG
#12, with the total length of wire less than 2 feet (1 foot input, 1 foot
return). Use test points labeled PVIN_SNS and PGND_SNS to for a sense connection
to the input voltage source.
Output J3 (1.2V output) – The minimum recommended wire size is AWG
#10, with the total length of wire less than 2 feet (1 foot output, 1 foot
return). To minimize the voltage, a thicker wire gauge is required to drop the
wires.