SLUUCZ5 December   2024 TPS54538

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation, Efficiency
  8. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 EVM Characteristics
      2. 3.1.2 Conversion Efficiency
      3. 3.1.3 Operating Waveforms
        1. 3.1.3.1 Start-Up and Shutdown with EN
        2. 3.1.3.2 Start-Up with VIN
        3. 3.1.3.3 Load Transient Response
        4. 3.1.3.4 Output Voltage Ripple
      4. 3.1.4 Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Compliance Information
    1. 5.1 Compliance and Certifications
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation

Bill of Materials

The TPS54538EVM bill of materials is shown in Table 4-1.

Table 4-1 Bill of Materials
DesignatorQtyDescriptionPart NumberManufacturer(1)
!PCB11Printed Circuit Board

BSR269

Any

C1, C2, C3

3

CAP, CERM, 10µF, 35V,+/- 10%, X7R, 1210

GRM32ER7YA106KA12K

MuRata

C4, C11

2

CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

C0603C104K5RACAUTO

Kemet

C5

1CAP, CERM, 0.022uF, 50V, +/- 10%, X7R, 0603

C0603C223K5RACTU

Kemet

C6

1CAP, CERM, 0.01uF, 50V, +/- 5%, X7R, 0603

C0603C103J5RACTU

Kemet
C71CAP, CERM, 0.033uF, 25V, +/- 5%, X7R, 0603

C0603C333J3RACTU

Kemet
C8,C91CAP, CERM, 22uF, 35V, +/- 20%, X5R, 1206

C3216X5R1V226M160AC

TDK

C12

1

CAP, CERM, 12pF, 50V, +/- 5%, C0G/NP0, 0603

C0603C120J5GACTU

Kemet

C13

1

CAP, CERM, 100pF, 50V,+/- 1%, C0G/NP0, 0603

C0603C101F5GACTU

Kemet

D1

1

Diode, Zener, 5.1V, 200mW, SOD-323

MMSZ5231BS-7-F

Diodes Inc.

FID1, FID2, FID3

3

Fiducial mark. There is nothing to buy or mount.N/AN/A

J1, J2

2

Terminal Block, 5.08mm, 2x1, Brass, TH

ED120/2DS

On-Shore Technology

J3,J5

2

Header, 100mil, 2x1, Gold, TH

PBC02SAAN

Sullins Connector Solutions
J4

1

Header, 100mil, 3x1, Tin, TH

PEC03SAAN

Sullins Connector Solutions

L1

1Inductor, Shielded, Hyperflux, 5.6µH, 6.9A, 0.0165 ohm, SMD74439346056Wurth Elektronik
LBL1

1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per rollTHT-14-423-10Brady
R1

1

RES, 49.9 k, 1%, 0.1 W, 0603RC0603FR-0749K9LYageo

R2

1

RES, 12k, 1%, 0.1 W, 0603

RC0603FR-0712KL

Yageo

R3

1RES, 49.9, 1%, 0.1 W, 0603RC0603FR-0749R9LYageo

R4

1

RES, 220 k, 0.1%, 0.063 W, 0603

CPF0603B220KE

TE Connectivity

R5

1

RES, 30.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

ERJ-3EKF3002V

Panasonic

R81RES, 100 k, 1%, 0.1 W, 0603RC0603FR-07100KLYageo
R9

1

RES, 0, 5%, 0.1 W, 0603

RC0603JR-070RL

Yageo
SH-JP1, SH-JP2, SH-JP3

3

Shunt, 100mil, Gold plated, BlackSNT-100-BK-GSamtec
TP1, TP3

2

Test Point, Multipurpose, Red, TH

5010Keystone

TP2,TP4, TP9

3

Test Point, Multipurpose, Black, TH

5011Keystone
TP5,TP6, TP7,TP8

4

Test Point, Multipurpose, Yellow, TH

5014Keystone
U11

3.8V to 28V Input, 5A, 200kHz-2.2MHz, Low IQ Synchronous Buck Converter

TPS54538RQFTexas Instruments

C10

0

CAP, CERM, 22uF, 35V, +/- 20%, X5R, 1206

C3216X5R1V226M160ACTDK

C14,C19,C21

0

CAP, CERM, 1uF, 50V, +/- 10%, X7R, 0603

UMK107AB7105KA-TTaiyo Yuden

C15,C16

0

CAP, CERM, 4.7µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206

CGA5L3X7R1H475K160AE

TDK

C17,C18

0

CAP, CERM, 2.2µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805

CGA4J3X7R1H225K125AE

TDK

C20

0

0603 50V 0.1 uF X7R ±10% Tolerance SMT Multilayer Ceramic Capacitor

GCM188R71H104KA57J

Murata

FB1

0

WE-CBA SMT EMI Suppression Ferrite Bead, size 1812, 70Ohm, 6A

782965700

Wurth Elektronik

L2

0

1.2µH Shielded Molded Inductor 5.8A 18mOhm Max 2-SMD

744316220

Wurth Electronics

R6, R70RES, 0.51, 1%, 0.25 W, 0805CRM0805-FX-R510ELFBourns

R10

0

RES, 220 k, 1%, 0.1 W, 0603

RC0603FR-07220KL

Yageo

Unless otherwise noted in the Alternate Part Number or Alternate Manufacturer columns, all parts can be substituted with equivalents.