Set the load to constant resistance or constant current mode and to sink 0A.
Increase input source from 0V to 24V; use voltmeter 1 to measure the input voltage.
Increase the current limit of the input supply to 5A.
Using voltmeter 2 to measure the output voltage, VOUT, vary the load current from 0A to 5A; VOUT must remain within the load regulation specification.
Set the load current to 2.5A (50% rated load) and vary the input source voltage from 5.5V to 28V; VOUT must remain within the line regulation specification.
Decrease load to 0A. Decrease input source voltage to 0V.