SLUUCZ5
December 2024
TPS54538
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup and Procedure
2.1.1
EVM Connections
2.1.2
Test Equipment
2.1.3
Recommended Test Setup
2.1.3.1
Input Connections
2.1.3.2
Output connections
2.1.4
Test Procedure
2.1.4.1
Line and Load Regulation, Efficiency
3
Implementation Results
3.1
Performance Data and Results
3.1.1
EVM Characteristics
3.1.2
Conversion Efficiency
3.1.3
Operating Waveforms
3.1.3.1
Start-Up and Shutdown with EN
3.1.3.2
Start-Up with VIN
3.1.3.3
Load Transient Response
3.1.3.4
Output Voltage Ripple
3.1.4
Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Compliance Information
5.1
Compliance and Certifications
6
Additional Information
6.1
Trademarks
7
Related Documentation
Features
3.8V to 28V input voltage range
0.6V to 22V output voltage range
Support 5A continuous output current
Selectable
Eco-mode™
and
FCCM™
mode
Adjustable switching frequency
Easy to use and small solution size