SLUUCZ5 December   2024 TPS54538

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation, Efficiency
  8. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 EVM Characteristics
      2. 3.1.2 Conversion Efficiency
      3. 3.1.3 Operating Waveforms
        1. 3.1.3.1 Start-Up and Shutdown with EN
        2. 3.1.3.2 Start-Up with VIN
        3. 3.1.3.3 Load Transient Response
        4. 3.1.3.4 Output Voltage Ripple
      4. 3.1.4 Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Compliance Information
    1. 5.1 Compliance and Certifications
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation

EVM Connections

Referencing the EVM connections described in Table 2-1, the recommended test setup to evaluate the TPS54538 is shown in Figure 2-1. Working at an ESD-protected workstation, make sure that any wrist straps, boot straps, or mats are connected and referencing the user to earth ground before handling the EVM.

TPS54538EVM EVM Test SetupFigure 2-1 EVM Test Setup
Table 2-1 EVM Power Connections
LABEL DESCRIPTION
VIN (J1) Positive input voltage to the converter
GND (J1) Negative input voltage to the converter
VOUT (J2) Positive output voltage of the converter
GND (J2) Negative output voltage of the converter
Table 2-2 EVM Signal Connections
LABELDESCRIPTION

VIN_sen(TP1)

Measure input voltage.

VOUT_sen(TP3)

Measure output voltage.

GND(TP9)

Ground of the converter.

SS/PG (TP7)

Soft-Start function or Power-Good function depending on the mode selection.
BODE(TP5)Injection point for loop response.

EN (TP8)

EN indicator of converter.

SYNC (TP6)

SYNC clock injection.

Header (J3 and J4)

Leaving J3 and J4 open enables the converter.

Connect (PIN-1 to PIN-2) of J3 and (PIN-1 to PIN-2) of J4 can set system UVLO voltage with an external resistor divider R1 and R2.

Connect (PIN-1 to PIN-2) of J3 and (PIN-2 to PIN-3) of J4 can disable the converter.

Header (J5)

When Power-Good mode selected, connecting (PIN-1 to PIN-2) of J5 for PG pin connected to pullup voltage.